magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
551367 SME-10M-DS-24V-E-0,3-L-M8D
Festo
产品
传感器
位置传感器
Powered by
CAD模型選擇
{festo/parts_cat/sensors_t/pos_sen/sme_10m_presets_asmtab.prj},{NB=551367 SME-10M-DS-24V-E-0,3-L-M8D},{TNR=551367},{TYP=SME-10M-DS-24V-E-0,3-L-M8D},{B1=2.950},{D1=2.150},{D2=M8x1},{D3=9.600},{H1=4.600},{L1=0.300},{L2=41.100},{L3=26.600},{L4=24.600},{L5=23.000},{L6=0.000},{SW=1.500},{SA=DS},{BBS=24V},{LE=E},{LL=0.3},{KA=L},{LB=-},{AT=M8D},{LEN=85.000},{PPATH=assemblies/sme_10m_asmtpl.prj},{CNSMASSEXACT=0.0067},{VERS=1.000},{GTIN=4052568094690}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
Festo
描述
SME-10M - 接近开关
明细表
551367 SME-10M-DS-24V-E-0,3-L-M8D
产品代号
551367
551367
型号
SME-10M-DS-24V-E-0,3-L-M8D
SME-10M-DS-24V-E-0,3-L-M8D
B1
2.950
mm
D1
2.150
mm
螺纹
M8x1
M8x1
D3
9.600
9.600
mm
H1
4.600
4.600
mm
L1
0.300
0.300
mm
L2
41.100
41.100
mm
L3
26.600
26.600
mm
L4
24.600
24.600
mm
L5
23.000
mm
L6
0.000
0.000
mm
扳手开口宽度
1.500
mm
重量
0.0067
0.0067
kg
GTIN
4052568094690
4052568094690
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型