magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
563352 DRQD-B-32-180-YSRJ-A-AR-FW
Festo
产品
气驱动器
摆动驱动器
带齿轮和齿条的摆动驱动器
DRQD
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2018年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DRRD - 摆动驱动器
Festo
22.08.2023
{festo/parts_cat/p_drives/semi_rot/rack_p/drqd/drqd_b_standard_asmtab.prj},{NB=563352 DRQD-B-32-180-YSRJ-A-AR-FW---(0)},{TNR=563352},{TYP=DRQD-B-32-180-YSRJ-A-AR-FW},{INFO=2018-12-31},{APR=B},{DWX=180},{ROT=0},{END=YSRJ},{PS=A},{AN=AR},{RV=FW},{VERS=2},{B1=51.000},{B6=29.800},{B7=36.000},{B8=50.500},{B9=23.000},{B10=20.000},{B11=6.900},{B12=9.000},{D5=M 6},{D6=9.000},{D7=M 5},{D8=10.000},{D9=5.300},{D10=M 6},{D11=9.000},{D12=0.000},{EE=G 1/8},{H1=79.000},{H2=22.500},{H3=0.000},{L190=114.800},{L1180=155.600},{L1360=237.400},{L3=13.000},{L6=11.800},{L7=70.100},{KDM=32},{L8=80.000},{L13=68.200},{L14=15.500},{L15=31.500},{N1=6.000},{T3=5.000},{T4=6.000},{T5=14.000},{T6=2.000},{T7=2.000},{T8=2.000},{SW5=4.000},{EOLDATE=31.12.2018},{GTIN=4052568210731}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 25
HELP_VARIABLE
公司
Festo
描述
DRQD_B_standard - 摆动驱动器
明细表
563352 DRQD-B-32-180-YSRJ-A-AR-FW
产品代号
563352
563352
型号
DRQD-B-32-180-YSRJ-A-AR-FW
DRQD-B-32-180-YSRJ-A-AR-FW
有效期
Information
2018-12-31
X-标准摆动角度
B1
51.000
51.000
B2
9.500
9.500
mm
B3
9.000
9.000
mm
B4
0.000
0.000
mm
B5
0.000
0.000
mm
B6
29.800
29.800
mm
B7
36.000
36.000
mm
D1
58.000
58.000
mm
D2
45.000
45.000
mm
D3
19.000
19.000
mm
D4
14
14
D5
M 6
M 6
D6
9.000
9.000
mm
D7
M 5
M 5
D8
10.000
10.000
mm
D9
5.300
5.300
mm
D10
M 6
M 6
D11
9.000
mm
EE
G 1/8
G 1/8
H1
79.000
79.000
L1
155.600
155.600
mm
L2
77.800
77.800
mm
L3
13.000
13.000
mm
L4
0.000
0.000
L5
39.000
39.000
mm
Position PPV
11.800
11.800
mm
Position YSRJ
70.100
70.100
mm
L8
80.000
80.000
mm
L9
20.000
20.000
mm
L10
0.000
0.000
mm
L11
8.000
8.000
mm
L16
0.000
0.000
mm
L17
0.000
0.000
mm
L18
0.000
0.000
mm
T1
3.000
mm
T2
2.000
2.000
mm
T3
5.000
5.000
mm
T4
6.000
6.000
mm
T5
14.000
14.000
mm
T6
2.000
mm
T7
2.000
mm
T8
2.000
2.000
mm
SW1
0.000
0.000
mm
SW2
20.000
20.000
mm
SW3
27.000
27.000
mm
SW4
32.000
32.000
mm
SW6
0.000
0.000
mm
SW7
0.000
0.000
mm
SW8
0.000
0.000
mm
重量
3.339
3.339
kg
GTIN
4052568210731
4052568210731
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型