magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
525680 SLG-Z-8/12-A
Festo
产品
气驱动器
无杆气缸
机械耦合
SLG
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/rodless/mech/slg/slg_z_asmtab.prj},{NB=525680 SLG-Z-8/12-A---(1)},{TNR=525680},{TYP=SLG-Z-8/12-A},{BU=1},{B=26.600},{B1=16.200},{B2=4.000},{B3=6.000},{B4=3.500},{B5=9.500},{B6=36.600},{D1=3.000},{D2=4.000},{D3=8.000},{D4=2.900},{D5=5.000},{H=10.800},{H1=4.800},{H2=6.350},{L=55.000},{L1=10.500},{L2=40.000},{L3=36.000},{L4=10.000},{L5=24.400},{L6=9.250},{L7MIN=2.500},{L7MAX=4.200},{CNSMASSEXACT=0.0335},{SIZE=1},{GTIN=4052568161903}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
公司
Festo
描述
SLG-Z - 中间位置附件
明细表
525680 SLG-Z-8/12-A
产品代号
525680
525680
型号
SLG-Z-8/12-A
SLG-Z-8/12-A
缓冲垫
run in
run out
run in
run out
B
26.600
26.600
mm
B1
16.200
16.200
mm
B2
4.000
4.000
mm
B3
6.000
6.000
mm
B4
3.500
3.500
mm
B5
9.500
9.500
mm
B6
36.600
36.600
mm
D1
3.000
mm
D2
4.000
4.000
mm
D3
8.000
8.000
mm
D4
2.900
2.900
mm
D5
5.000
5.000
mm
H
10.800
10.800
mm
H1
4.800
mm
H2
6.350
6.350
mm
L
55.000
55.000
mm
L1
10.500
10.500
mm
L2
40.000
40.000
mm
L3
36.000
36.000
mm
L4
10.000
10.000
mm
L5
24.400
24.400
mm
L6
9.250
9.250
mm
L7MIN
2.500
2.500
mm
L7MAX
4.200
4.200
mm
重量
0.0335
0.0335
kg
GTIN
4052568161903
4052568161903
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型