magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
170493 SLS-10-15-P-A
Festo
产品
气驱动器
带导向的驱动器
带滑块的驱动器
SLS
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/p_linearg/slide/sls/sls_assmtab.prj},{NB=170493 SLS-10-15-P-A---(asm_0)},{TNR=170493},{KDM=10},{HUB=15},{B1=20.000},{B2=19.300},{B3=13.000},{B4=13.000},{B5=11.000},{D1P=5.000},{KDRD1=4.134},{D2=7.500},{D3P=4.000},{KDRD3=3.242},{D4=14.000},{EEP=5.000},{KDREE=4.134},{H1=45.000},{H2=36.000},{H3=6.500},{H4=20.000},{H5=5.000},{H6=23.000},{H7=7.500},{H8=18.000},{L1=61.500},{L2=50.000},{L3=7.000},{L4=11.500},{L5=12.500},{L6=5.000},{L7=12.000},{L8=18.000},{L9=15.000},{L10=25.000},{T1=4.400},{T2=6.000},{T3=3.500},{T4=6.000},{SW2=8.000},{SW22=7.000},{DSW=5.000},{KDRDSW=3.242},{PSTOL=0.000},{L11=50.000},{L12=18.000},{L13=11.500},{N=0.000},{L14=16.500},{L15=13.500},{L16=38.000},{L17=5.000},{CNSMASSEXACT=0.149},{HUBST=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
公司
Festo
描述
SLS - 小型滑块驱动器
明细表
170493 SLS-10-15-P-A
产品代号
170493
170493
型号
SLS-10-15-P-A
SLS-10-15-P-A
行程位置
mm
Enter value for HUBST
行程位置
mm
cm
inch
ft
確定
B1
20.000
20.000
mm
B2
19.300
19.300
mm
B3
13.000
13.000
mm
B4
13.000
13.000
mm
B5
11.000
11.000
mm
螺纹
M5
M5
D2
7.500
7.500
mm
螺纹
M4
M4
D4
14.000
14.000
mm
螺纹
M5
H1
45.000
45.000
mm
H2
36.000
36.000
mm
H3
6.500
6.500
mm
H4
20.000
20.000
mm
H5
5.000
5.000
mm
H6
23.000
23.000
mm
H7
7.500
7.500
mm
H8
18.000
18.000
mm
L1
61.500
61.500
mm
L2
50.000
50.000
mm
L3
7.000
7.000
mm
L4
11.500
11.500
mm
L5
12.500
12.500
mm
L6
5.000
5.000
mm
L7
12.000
12.000
mm
L8
18.000
18.000
mm
L9
15.000
15.000
mm
L10
25.000
25.000
mm
T1
4.400
4.400
mm
T2
6.000
6.000
mm
T3
3.500
3.500
mm
T4
6.000
6.000
mm
扳手开口宽度
8.000
8.000
mm
重量
0.149
0.149
kg
GTIN
4052568138998
4052568138998
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型