magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
156901 ADVUL-50-60-P-A
Festo
产品
气驱动器
带导向的驱动器
带导杆的驱动器
ADVUL
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/p_linearg/guide_rods/advul/advul_ass.prj},{NB=156901 ADVUL-50-60-P-A---(0)},{TNR=156901},{TYP=ADVUL},{INFO=},{KDM=50},{HUBL=standard},{HUB=60},{HUBW=60},{VERS=1},{HUBST=0},{AUSF=P-A},{S2=0.000},{BG=22.000},{D1=6.000},{D5=42.000},{D6=M6},{D7=22.000},{E=68.000},{EE=G1/8},{FB=6.000},{H=3.000},{L21=45.500},{L3=6.000},{L4=20.000},{ME=12.000},{MM=16.000},{PL=8.000},{RT=M8},{T1=7.600},{T2=4.000},{T4=3.300},{TG=50.000},{S1=13.000},{AF=16.000},{KF=M8},{WH=7.500},{ZJ1=53.000},{ZM1=60.500},{BR=82.000},{GTIN=4052568121518},{EOLDATE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 116
HELP_VARIABLE
公司
Festo
描述
ADVUL - 紧凑型气缸
明细表
156901 ADVUL-50-60-P-A
产品代号
156901
156901
型号
ADVUL
有效期
Information
活塞直径
50
50
mm
行程
60.000
60.000
mm
伸出位置
mm
Enter value for HUBST
伸出位置
mm
cm
inch
ft
確定
设计
P-A
P-A
BG
22.000
22.000
mm
D1
6.000
6.000
mm
D5
42.000
42.000
mm
D6
M6
M6
D7
22.000
22.000
mm
E
68.000
68.000
mm
EE
G1/8
G1/8
FB
6.000
6.000
mm
H
3.000
3.000
mm
L2
105.500
105.500
mm
L3
6.000
6.000
mm
L4
20.000
20.000
mm
ME
12.000
12.000
mm
MM
16.000
16.000
mm
PL
8.000
8.000
mm
RT
M8
M8
T1
7.600
7.600
mm
T2
4.000
mm
T4
3.300
3.300
mm
TG
50.000
50.000
mm
S1
13.000
13.000
mm
AF
16.000
16.000
mm
KF
M8
M8
WH
7.500
7.500
mm
ZJ
113.000
113.000
mm
ZM
180.500
180.500
mm
GTIN
4052568121518
4052568121518
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型