magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
156593 ADVU-16-5-A-P-A
Festo
产品
气驱动器
带活塞杆的气缸
紧凑型、短行程、扁平气缸
ADVU, AEVU
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/short/advu_aevu/advu_asmtab.prj},{NB=156593 ADVU-16-5-A-P-A---(0)},{TNR=156593},{TYP=ADVU},{INFO=},{KDM=16},{HUBL=standard},{HUB=5},{HUBW=5},{HUBST=0},{AUSF=A-P-A},{GEW=2.000},{S11=0.000},{S2=0.000},{V=191.000},{B=0.000},{BG=18.500},{D1=6.000},{E=29.000},{EE=M5},{H=1.000},{L21=38.000},{L3=3.000},{L4=16.000},{PL=8.000},{MM=6.000},{RT=M4},{T2=4.000},{TG=18.000},{VD=0.000},{AF=8.000},{AM=20.000},{D8=0.000},{D9=3.200},{KF=M4},{KK=M8},{T4=1.500},{WH=4.500},{ZJ1=42.500},{ZM1=47.000},{S1=7.000},{J3=0.000},{PPATH=templates/advu_asmtpl.prj},{BR=191},{EOLDATE=},{GTIN=4052568071196}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 322
HELP_VARIABLE
公司
Festo
描述
ADVU - 紧凑型气缸
明细表
156593 ADVU-16-5-A-P-A
产品代号
156593
156593
型号
ADVU
有效期
Information
活塞直径
16
16
mm
行程
standard
standard
行程
5
5
mm
伸出位置
mm
Enter value for HUBST
伸出位置
mm
cm
inch
ft
確定
设计
A-P-A
A-P-A
B
0.000
0.000
mm
BG
18.500
18.500
mm
D1
6.000
6.000
mm
E
29.000
29.000
mm
EE
M5
M5
H
1.000
1.000
mm
L2
43.000
43.000
mm
L3
3.000
3.000
mm
L4
16.000
16.000
mm
PL
8.000
8.000
mm
MM
6.000
6.000
RT
M4
M4
T2
4.000
4.000
mm
TG
18.000
18.000
mm
VD
0.000
0.000
mm
AF
8.000
8.000
mm
AM
20.000
20.000
mm
D8
0.000
0.000
D9
3.200
3.200
mm
KF
M4
M4
KK
M8
M8
T4
1.500
1.500
mm
WH
4.500
4.500
mm
ZJ
47.500
47.500
mm
ZM
57.000
57.000
mm
S1
7.000
7.000
mm
J3
0.000
0.000
mm
重量
0.09650
0.09650
kg
GTIN
4052568071196
4052568071196
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型