magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
1908314 DSNU-25-20-PPV-A
Festo
产品
气驱动器
带活塞杆的气缸
圆形气缸
DSNU, ESNU
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/round/dsnu_esnu/dsnu_metric_standard_asmtab.prj},{NB=1908314 DSNU-25-20-PPV-A---(0)},{TNR=1908314},{TYP=DSNU-25},{INFO=},{KDM=25},{HUB=20},{HUB1=20},{HUBST=0},{DA=PPV},{PE=A},{KS=-},{A1=35},{A2=150},{A3=8},{A4=48.0},{AB=25},{AM=22},{B=22},{BB=3},{BE=M22x1,5},{BS=6.6},{B1=40},{B2=0},{B3=0},{B4=0},{B5=25.2},{B6=11},{B7=0},{CD=8},{D=27},{D1=22},{D2=10},{D3=26.50},{D4=9.0},{D5=26.7},{D6=0},{D7=0},{EE=G1/8},{EW=16},{F=31},{FF=M5},{F1=0},{H=32},{H1=0},{KK=M10x1.25},{K1=M6},{K2=0.0},{KV=32},{KW=11},{KV2=0.000},{KW2=0.000},{L=12},{LH=7.5},{LK=14.0},{L3=8.2},{L4=22.0},{L5=20},{L6=50},{L7=28},{L8=16.00},{L9=27.5},{L13=125.5},{ST=6.6},{SW=9},{T=12},{WH=28},{X=2.6},{EOLDATE=},{GTIN=4052568249151}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 413
HELP_VARIABLE
公司
Festo
描述
DSNU - 圆形气缸
明细表
1908314 DSNU-25-20-PPV-A
产品代号
1908314
1908314
型号
DSNU-25
DSNU-25
mm
有效期
Information
活塞直径
25
25
mm
行程
20.000
20.000
mm
伸出位置
mm
Enter value for HUBST
伸出位置
mm
cm
inch
ft
確定
缓冲
PPV
PPV
位置检测
A
A
恒定速度
-
-
max.
35
35
mm
max.
150
150
mm
max.
8
8
mm
A4
48.0
48.0
mm
AB
25
25
mm
AM
22
22
mm
B
22
22
mm
BB
3
3
mm
BE
M22x1,5
M22x1,5
mm
BS
6.6
6.6
mm
B1
40
40
mm
B2
0
0
mm
B3
0
0
mm
B4
0
0
mm
B5
25.2
25.2
mm
B6
11
11
mm
B7
0
0
mm
CD
8
8
mm
D
27
27
mm
D1
22
22
mm
D2
10
10
mm
D3
26.50
26.50
mm
D4
9.0
9.0
mm
D5
26.7
26.7
mm
D6
0
0
mm
D7
0
0
mm
EE
G1/8
G1/8
mm
EW
16
16
mm
F
31
31
mm
FF
M5
M5
F1
0
0
mm
H
32
32
mm
H1
0
0
mm
KK
M10x1.25
M10x1.25
K1
M6
M6
K2
0.0
0.0
mm
KV
32
32
mm
KW
11
11
mm
KV2
0.000
0.000
mm
KW2
0.000
0.000
mm
L
12
12
mm
LH
7.5
7.5
mm
LK
14.0
14.0
mm
L1
139.5
139.5
mm
L2
89.5
89.5
mm
L3
8.2
8.2
mm
L4
22.0
22.0
mm
L5
20
20
mm
L6
50
50
mm
L7
28
28
mm
L8
16.00
16.00
mm
L9
27.5
27.5
mm
L13
125.5
125.5
mm
ST
6.6
6.6
mm
SW
9
9
mm
T
12
12
mm
WH
28
28
mm
X
2.6
2.6
mm
XC
124.0
124.0
mm
重量
0.26000
0.26000
kg
GTIN
4052568249151
4052568249151
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型