magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
32964 KSG-M12x1.25
Festo
产品
气驱动器
气缸附件/驱动单元附件
活塞杆附件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/pirod_att/ksg.prj},{NB=32964 KSG-M12x1.25},{TNR=32964},{TYP=KSG-M12x1.25},{KD=40},{B1=60.000},{B2=56.000},{B3=42.000},{B4=38.000},{D1=25.000},{D2=42.000},{D3=9.000},{D4=15.000},{H1=30.000},{H2=20.000},{KK=M12x1.25},{KKNDR=12.000},{KKP=1.250},{T2=9.000},{T3=8.000},{SW=19.000},{SW1L=9.000},{CNSMASSEXACT=0.447},{GTIN=4052568004088}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
公司
Festo
描述
KSG - 耦合件
明细表
32964 KSG-M12x1.25
产品代号
32964
32964
型号
KSG-M12x1.25
KSG-M12x1.25
B1
60.000
60.000
mm
B2
56.000
56.000
mm
B3
42.000
42.000
mm
B4
38.000
38.000
mm
D1
25.000
25.000
mm
D2
42.000
42.000
mm
D3
9.000
9.000
mm
D4
15.000
15.000
mm
H1
30.000
30.000
mm
H2
20.000
20.000
mm
活塞杆螺纹
M12x1.25
M12x1.25
mm
T2
9.000
9.000
mm
扳手开口宽度
19.000
19.000
mm
重量
0.447
0.447
kg
GTIN
4052568004088
4052568004088
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型