magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
150681 EV-12-3---(0)
Festo
产品
气驱动器
气缸附件/驱动单元附件
活塞杆附件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/pirod_att/ev_asmtab.prj},{NB=150681 EV-12-3---(0)},{TNR=150681},{TYP=EV-12-3},{FORM=2},{HUBST=0},{B1=29.000},{B2=16.500},{B3=13.000},{D1=3.500},{D2=2.000},{D3=3.000},{D3KDM=2.459},{D4=6.500},{D5=3.000},{D6=11.000},{E1=0.000},{E1KDM=0.000},{H1=10.500},{H2=3.000},{H3=4.000},{H4=3.500},{H5=1.500},{H6=0.000},{H7=0.000},{L1=25.000},{L2=18.000},{L3=0.000},{L4=0.000},{L5=0.000},{L6=0.000},{T1=0.000},{K1=0.000},{K2=0.000},{RK=0.000},{DK=0.000},{VERS=7.000},{PPATH=assemblies/ev_asmtpl.prj},{CNSMASSEXACT=0.011},{GTIN=4052568069780}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
公司
Festo
描述
EV - 膜片式夹紧气缸
明细表
150681 EV-12-3---(0)
产品代号
150681
150681
型号
EV-12-3
EV-12-3
伸出位置
mm
Enter value for HUBST
伸出位置
mm
cm
inch
ft
確定
B1
29.000
29.000
mm
B2
16.500
16.500
mm
B3
13.000
13.000
mm
D1
3.500
3.500
mm
D2
2.000
2.000
mm
D3
3.000
3.000
mm
D4
6.500
6.500
mm
D5
3.000
3.000
mm
D6
11.000
11.000
mm
E1
0.000
0.000
mm
H1
10.500
10.500
mm
H2
3.000
3.000
mm
H3
4.000
4.000
mm
H4
3.500
3.500
mm
H5
1.500
1.500
mm
H6
0.000
0.000
mm
H7
0.000
0.000
mm
L1
25.000
25.000
mm
L2
18.000
18.000
mm
L3
0.000
0.000
mm
L4
0.000
0.000
mm
L5
0.000
0.000
mm
L6
0.000
0.000
mm
T1
0.000
0.000
mm
重量
0.011
0.011
kg
GTIN
4052568069780
4052568069780
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型