magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
526093 NST-HMV-8-2-M8
Festo
产品
气驱动器
气缸附件/驱动单元附件
驱动单元的安装元件
沟槽螺母
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/slot_nut/nst.prj},{NB=526093 NST-HMV-8-2-M8},{TNR=526093},{TYP=NST-HMV-8-2-M8},{INFO=},{B1=12.900},{B2=7.900},{L1=50.000},{L2=26.000},{H1=9.000},{H2=7.400},{H3=0.900},{G1=M8},{VER=4.000},{CNSMASSEXACT=0.0000},{GTIN=4052568046927},{EOLDATE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
公司
Festo
描述
NST - 沟槽螺母
明细表
526093 NST-HMV-8-2-M8
产品代号
526093
526093
型号
NST-HMV-8-2-M8
NST-HMV-8-2-M8
有效期
Information
B1
12.900
12.900
mm
B2
7.900
7.900
mm
L1
50.000
50.000
mm
L2
26.000
26.000
mm
H1
9.000
9.000
mm
H2
7.400
7.400
mm
H3
0.900
0.900
mm
螺纹
M8
M8
重量
0.0000
0.0000
kg
GTIN
4052568046927
4052568046927
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型