magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
560253 ZBV-9-8
Festo
产品
气驱动器
气缸附件/驱动单元附件
驱动单元的安装元件
定位元件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/centring/zbv.prj},{NB=560253 ZBV-9-8},{TNR=560253},{TYP=ZBV-9-8},{NDR=0.0},{NDR2=0.0},{SW=0.0},{H1=0},{H2=0.0},{H3=0.0},{H4=0},{H5=0.000},{D1=9},{D2=6.400},{D3=8.0},{VERS=3},{DRW=4},{SZ=0},{B1=2.000},{B2=2.000},{F=0.5x30°},{F1=0.500},{FW=30.000},{CNSMASSEXACT=0.00075},{GTIN=4052568055790}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
公司
Festo
描述
ZBV - 连接轴套
明细表
560253 ZBV-9-8
产品代号
560253
560253
型号
ZBV-9-8
ZBV-9-8
D1
9
9
mm
D2
6.400
6.400
mm
D3
8.0
8.0
mm
B1
2.000
2.000
mm
B2
2.000
2.000
mm
F
0.5x30°
0.5x30°
重量
0.00075
0.00075
kg
GTIN
4052568055790
4052568055790
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型