magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
8204078 FENG-50-100-GF
Festo
产品
气驱动器
气缸附件/驱动单元附件
直线导向模块
导向单元
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/lin_guide/guide_units/feng_sbltab.prj},{NB=8204078 FENG-50-100-GF---(asm_0)},{KDM=50},{B1=70.000},{B2=63.000},{B3=104.000},{B4=70.500},{D1=60.000},{D2NDR=8.000},{D2KDR=6.647},{D3=15.000},{D4=9.000},{D5=22.000},{D6=20.000},{H1=137.000},{H2=130.000},{H3=85.000},{H4=100.000},{H5=0.300},{KKNDR=16.000},{KKKDR=14.376},{L1=188.000},{L2=89.000},{L3=106.000},{L4=150.000},{L5=34.000},{L6=79.000},{L7=46.500},{L9=25.000},{L10=15.000},{L11=18.800},{L12=46.500},{L13=81.800},{L14=100.000},{L15=9.000},{L16=16.000},{L17=39.000},{L18=27.000},{L19=22.000},{L20=38.000},{L21=24.000},{L22=15.000},{L23=10.000},{MM=20.000},{SW1=19.000},{HUBMIN=100},{HUBMAX=100},{T=8.000},{RT=9.000},{RTS=15.000},{MASSBASIC=4.190},{MASSHUB=0.048},{HUB=100},{HUBST=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 82
HELP_VARIABLE
公司
Festo
描述
FENG - 导向单元
明细表
8204078 FENG-50-100-GF
产品代号
8204078
8204078
型号
FENG
活塞直径
50
50
mm
standard/variable
standard stroke
standard stroke
行程
mm
伸出位置
mm
Enter value for HUBST
伸出位置
mm
cm
inch
ft
確定
导向
GF
GF
B1
70.000
70.000
mm
B2
63.000
63.000
mm
B3
104.000
104.000
mm
B4
70.500
70.500
mm
D1
60.000
60.000
mm
螺纹
M 8
M 8
D3
15.000
15.000
mm
D4
9.000
9.000
mm
D5
22.000
22.000
mm
D6
20.000
20.000
mm
H1
137.000
137.000
mm
H2
130.000
130.000
mm
H3
85.000
85.000
mm
H4
100.000
100.000
mm
H5
0.300
0.300
mm
螺纹
M16x1.5
M16x1.5
L1
188.000
188.000
mm
L2
89.000
89.000
mm
L3
106.000
106.000
mm
L4
150.000
150.000
mm
L5
34.000
34.000
mm
L6
79.000
79.000
mm
L7
46.500
46.500
mm
L9
25.000
25.000
mm
L10
15.000
15.000
mm
L11
18.800
18.800
mm
L12
46.500
46.500
mm
L13
81.800
81.800
mm
L14
100.000
100.000
mm
L15
9.000
9.000
mm
L16
16.000
16.000
mm
L17
39.000
39.000
mm
L18
27.000
27.000
mm
L19
22.000
22.000
mm
L20
38.000
38.000
mm
L21
24.000
24.000
mm
L22
15.000
15.000
mm
L23
10.000
10.000
mm
MM
20.000
20.000
mm
SW1
19.000
19.000
mm
T
8.000
8.000
mm
RT
9.000
9.000
mm
RTS
15.000
15.000
mm
重量
4.670
4.670
kg
GTIN
4052568654375
4052568654375
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型