magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
8069006 DAYP-L8-25
Festo
产品
气驱动器
气缸附件/驱动单元附件
用于缓冲元件的附件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/acc_cush/dayp_asmtab.prj},{NB=8069006 DAYP-L8-25},{TNR=8069006},{TYP=DAYP-L8-25},{B1=66.000},{B2=73.000},{B3=64.000},{H1=35.500},{H2=18.000},{H3=7.300},{L1=24.200},{MM=M12x1},{MMD=12.000},{MML=1.000},{SD=4.000},{SL=12.000},{L2=112.700},{L3=23.600},{L4=34.000},{L6=42.200},{L7=8.200},{L8=14.000},{H4=6.500},{H5=4.200},{D1=10.000},{D2=15.500},{D3=11.000},{D4=12.850},{R1=45.000},{R2=0.500},{R3=1.500},{W1=40.000},{V=1},{PPATH=assemblies/dayp_asmtpl.prj},{CNSMASSEXACT=0.224},{GTIN=4052568445089}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Festo
描述
DAYP - 液压缓冲器支架
明细表
8069006 DAYP-L8-25
产品代号
8069006
8069006
型号
DAYP-L8-25
DAYP-L8-25
B1
66.000
66.000
mm
B2
73.000
73.000
mm
B3
64.000
64.000
mm
H1
35.500
35.500
mm
H2
18.000
18.000
mm
H3
7.300
7.300
mm
L1
24.200
24.200
mm
螺纹
M12x1
M12x1
重量
0.224
0.224
kg
GTIN
4052568445089
4052568445089
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型