magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
1206994 AMTE-M-LH-U10
Festo
产品
其他气动设备
消声器
Powered by
CAD模型選擇
{festo/parts_cat/other/silencers/amte.prj},{NB=1206994 AMTE-M-LH-U10},{TNR=1206994},{TYP=AMTE-M-LH-U10},{D1=10-32 UNF-2A},{D2=3.0},{D3=2.50},{L1=20.3},{L2=4.0},{L3=3.5},{SW=6.0},{SW1=0.000},{VERS=2},{A1=4.826},{B2=1.700},{D4=3.483},{D5=5.800},{R=0.700},{CNSMASSEXACT=0.0017},{GTIN=4052568061739}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
公司
Festo
描述
AMTE - 消声器
明细表
1206994 AMTE-M-LH-U10
产品代号
1206994
1206994
型号
AMTE-M-LH-U10
AMTE-M-LH-U10
D1
10-32 UNF-2A
10-32 UNF-2A
D2
3.0
3.0
mm
D3
2.50
2.50
mm
L1
20.3
20.3
mm
L2
4.0
4.0
mm
L3
3.5
3.5
mm
扳手开口宽度
6.0
6.0
mm
扳手开口宽度
0.000
mm
D5
5.800
5.800
mm
重量
0.0017
0.0017
kg
GTIN
4052568061739
4052568061739
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型