magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
549415 EMMS-ST-57-M-SEB
Festo
产品
马达和控制器
步进马达
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2011年6月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
EMMS-ST-G2 - 步进马达
Festo
17.10.2024
{festo/parts_cat/motors/step_m/emms_st.prj},{NB=549415 EMMS-ST-57-M-SEB},{TNR=549415},{TYP=EMMS-ST-57-M-SEB},{INFO=2011-06-30},{VER=4},{VERS=12},{DP=1},{A=159.500},{B=M12},{C=13.000},{D=6.500},{L=92.0},{L1=20.6},{L2=67.5},{L3=1.6},{L4=64.5},{L5=17},{L6=6.5},{L7=27.5},{L8=5.00},{H=38},{H1=13},{H2=0},{D1=38.1},{D2=6.35},{D3=47.14},{D4=56.4},{D5=5.0},{M=-},{MA=0.000},{M1=M12},{M1A=12.000},{G2=0.000},{CNSMASSEXACT=1.3800},{EOLDATE=30.06.2011}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
公司
Festo
描述
EMMS-ST - 步进马达
明细表
549415 EMMS-ST-57-M-SEB
产品代号
549415
549415
型号
EMMS-ST-57-M-SEB
EMMS-ST-57-M-SEB
有效期
Information
2011-06-30
A
159.500
159.500
mm
螺纹
M12
M12
C
13.000
13.000
mm
D
6.500
mm
重量
1.3800
1.3800
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型