magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
8141733 EMGA-40-A-G12-40P
Festo
产品
马达和控制器
齿轮箱
Powered by
CAD模型選擇
{festo/parts_cat/motors/gears/emga_a.prj},{NB=8141733 EMGA-40-A-G12-40P---(high)},{TNR=8141733},{TYP=EMGA-40-A-G12-40P},{LODLEVEL=high},{BAU=40},{V=5},{D1=40.000},{L1=54.000},{D2=26.000},{L2=10.500},{D3=10.000},{L3=26.000},{D31=12.000},{B=40.000},{X1=2.000},{L4=45.000},{H1=48.000},{X2=20.000},{H2=19.000},{D4=54.000},{D5=30.000},{D6=26.000},{H3=17.000},{D7=21.000},{H4=10.000},{H5=16.000},{D8=8.000},{X3=8.920},{W1=16.000},{G1=3.000},{LG1=7.000},{DG1=45.000},{G2=4.000},{LG2=6.000},{DG2=34.000},{H6=0.000},{CNSMASSEXACT=0.600},{GTIN=4052568565121}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
公司
Festo
描述
EMGA-A - 齿轮箱
明细表
8141733 EMGA-40-A-G12-40P
产品代号
8141733
8141733
型号
EMGA-40-A-G12-40P
EMGA-40-A-G12-40P
LOD Level
High
Medium
Low
High
Medium
Low
重量
0.600
0.600
kg
GTIN
4052568565121
4052568565121
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型