magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
539971 HMVD-LP-DL25/40
Festo
产品
抓取系统
附件
多轴组件系统
Powered by
CAD模型選擇
{festo/parts_cat/hand_sys/acc/multi-axi/hmvd_dl.prj},{NB=539971 HMVD-LP-DL25/40},{TNR=539971},{TYP=HMVD-LP-DL25/40},{INFO=},{VERS=3.000},{L1=430.000},{L2=0.000},{L3=0.000},{L4=0.000},{L5=0.000},{L6=0.000},{L7=0.000},{L8=0.000},{L9=0.000},{L10=0.000},{L11=0.000},{L12=0.000},{L13=0.000},{L14=0.000},{L15=0.000},{H1=0.000},{H2=0.000},{H3=0.000},{H4=0.000},{H5=0.000},{H6=0.000},{H7=0.000},{B1=0.000},{B2=0.000},{B3=0.000},{B4=0.000},{B5=0.000},{B6=0.000},{D1=0.000},{D2=0.000},{EOLDATE=},{CNSMASSEXACT=1.320},{GTIN=4052568177997}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
Festo
描述
HMVD - 基本组件
明细表
539971 HMVD-LP-DL25/40
产品代号
539971
539971
型号
HMVD-LP-DL25/40
HMVD-LP-DL25/40
有效期
Information
L1
430.000
430.000
mm
L2
0.000
0.000
mm
L3
0.000
0.000
mm
L4
0.000
0.000
mm
L5
0.000
0.000
mm
L6
0.000
0.000
mm
L7
0.000
0.000
mm
L8
0.000
0.000
mm
L9
0.000
0.000
mm
L10
0.000
0.000
mm
L11
0.000
0.000
mm
L12
0.000
0.000
mm
L13
0.000
0.000
mm
L14
0.000
0.000
mm
L15
0.000
0.000
mm
H1
0.000
0.000
mm
H2
0.000
0.000
mm
H3
0.000
0.000
mm
H4
0.000
0.000
mm
H5
0.000
0.000
mm
H6
0.000
0.000
mm
H7
0.000
0.000
mm
B1
0.000
0.000
mm
B2
0.000
0.000
mm
B3
0.000
0.000
mm
B4
0.000
0.000
mm
B5
0.000
0.000
mm
B6
0.000
0.000
mm
D1
0.000
0.000
mm
D2
0.000
0.000
mm
重量
1.320
1.320
kg
GTIN
4052568177997
4052568177997
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型