magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
526023 HAPG-SD2-17
Festo
产品
抓取系统
附件
用于抓取单元的附件
Powered by
CAD模型選擇
{festo/parts_cat/hand_sys/acc/acc_hsys/hapg_assmtab.prj},{NB=526023 HAPG-SD2-17},{TNR=526023},{VERS=9.000},{VER=9.000},{X=0.000},{A=0.000},{A1=0.000},{B=0.000},{B1=0.000},{B2=0.000},{B3=0.000},{B4=0.000},{B5=0.000},{B6=0.000},{B7=0.000},{B8=0.000},{B9=0.000},{B10=0.000},{C=0.000},{C1=0.000},{C2=0.000},{C3=0.000},{DP=0.000},{DKDR=0.000},{D1P=0.000},{D1KDR=0.000},{D2=0.000},{D3=0.000},{D4=0.000},{D5=0.000},{D6P=0.000},{D6KDR=0.000},{D7=0.000},{D7SD2P=0.000},{D7SD2KDR=0.000},{D8=0.000},{D9=0.000},{E=0.000},{F=0.000},{H=0.000},{H1=0.000},{H2=0.000},{H3=0.000},{H4=0.000},{H5=0.000},{H6=0.000},{L=0.000},{L1=0.000},{L2=0.000},{L3=0.000},{L4=0.000},{L5=0.000},{L6=0.000},{L7=0.000},{L8=0.000},{L9=0.000},{L10=0.000},{L11=0.000},{L12=0.000},{L13=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 120
HELP_VARIABLE
公司
Festo
描述
HAPG - 转接组件
明细表
526023 HAPG-SD2-17
产品代号
526023
526023
型号
HAPG-SD2-17
HAPG-SD2-17
有效期
Information
Drive
DRQD-16, DRQD-20
DRQD-16, DRQD-20
Pince
HGPP-10
HGPP-10
AG
-
A
0.000
0.000
mm
A1
0.000
0.000
mm
B
0.000
0.000
mm
B1
0.000
0.000
mm
B2
0.000
0.000
mm
B3
0.000
mm
B4
0.000
mm
B5
0.000
mm
B6
0.000
mm
B7
0.000
mm
B8
0.000
mm
B9
0.000
mm
B10
0.000
mm
C
0.000
0.000
mm
C1
0.000
0.000
mm
C2
0.000
0.000
mm
C3
0.000
0.000
mm
D
-
-
mm
D1
0.000
0.000
mm
D2
0.000
0.000
mm
D3
0.000
0.000
mm
D4
0.000
0.000
mm
D5
0.000
0.000
mm
D6
-
-
mm
D7
0.000
0.000
mm
D7SD2
-
-
mm
D8
0.000
0.000
mm
D9
0.000
0.000
mm
E
0.000
0.000
mm
F
0.000
0.000
mm
H
0.000
0.000
mm
H1
0.000
mm
H2
0.000
mm
H3
0.000
mm
H4
0.000
mm
H5
0.000
mm
H6
0.000
mm
L
0.000
0.000
mm
L1
0.000
0.000
mm
L2
0.000
0.000
mm
L3
0.000
0.000
mm
L4
0.000
0.000
mm
L5
0.000
0.000
mm
L6
0.000
0.000
mm
L7
0.000
0.000
mm
L8
0.000
0.000
mm
L9
0.000
0.000
mm
L10
0.000
0.000
mm
L11
0.000
0.000
mm
L12
0.000
0.000
mm
L13
0.000
0.000
mm
L14
0.000
0.000
mm
L15
0.000
0.000
mm
L16
0.000
0.000
mm
R1
0.000
0.000
mm
R2
0.000
0.000
mm
W
0.000
0.000
°
W1
0.000
0.000
°
W2
0.000
0.000
°
T
0.000
0.000
mm
S1
M 3x20
M 3x20
S2
M 4x10
M 4x10
SW
0.000
mm
重量
0.000
0.000
kg
GTIN
4052568162191
4052568162191
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型