magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
533624 BWL-HSP-12
Festo
产品
抓取系统
附件
用于抓取单元的附件
Powered by
CAD模型選擇
{festo/parts_cat/hand_sys/acc/acc_hsys/bwl_asm_tab.prj},{NB=533624 BWL-HSP-12---(0)},{TNR=533624},{TYP=BWL-HSP},{HSP=12},{KDM=10},{HUB=15},{HUBST=0},{AM=12},{B3=14},{BG=5.0},{D1=0.0},{D2=10.8},{D5=3.4},{D6=6.0},{D8=0.0},{EE=M3},{H2=13},{H3=9},{H4=11.0},{H5=19.5},{KK=M4},{L1=0.9},{L2=48},{L3=11.0},{L4=57},{L5=9},{L6=0},{L8=59},{MM=4},{PJ=12.0},{PL=24.0},{RT=M3},{T1=5.0},{TO=19},{UO=25},{E=15},{WH=2},{ZJ=50},{ZM=52},{SW=0},{LS=0.000},{ET=5.500},{PPATH=assemblies/bwl_sbl.prj},{GTIN=4052568167790},{HALTER=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
公司
Festo
描述
BWL-HSP - 静止位置
明细表
533624 BWL-HSP-12
产品代号
533624
533624
型号
BWL-HSP
HSP 额定尺寸
12
12
mm
活塞直径
10
10
mm
行程
15
15
mm
伸出位置
mm
Enter value for HUBST
伸出位置
mm
cm
inch
ft
確定
GTIN
4052568167790
4052568167790
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型