magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
1488365 EADB-V2-63-S401-500---(413)
Festo
产品
机-电驱动器
附件
驱动器特定的附件
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/acc/d_acc/eadb.prj},{NB=1488365 EADB-V2-63-S401-500---(413)},{TNR=1488365},{TYP=EADB-V2-63-S401-500},{INFO=},{KDM=63.000},{HUBST=413},{A2=119},{D1=93.000},{D2=17.000},{EE=G1/4},{L=413.000},{LMIN=97.000},{LMAX=597.000},{L1=25.000},{L2=9.000},{WH=37.000},{D4=58.000},{D7=53.100},{D3=62.300},{D5=55.000},{D6=32.000},{D8=52.000},{D13=62.000},{GEW1=13.157},{GEW2=5.000},{H1=0.100},{L2N=43.400},{L3=1.000},{L4=33.900},{L5=19.000},{L6=60.000},{SW1=2.500},{T1=6.500},{T2=2.100},{T3=4.000},{T4=2.000},{CNSMASSEXACT=0.391},{EOLDATE=},{GTIN=4052568233570}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 39
HELP_VARIABLE
公司
Festo
描述
EADB - 气囊组件
明细表
1488365 EADB-V2-63-S401-500---(413)
产品代号
1488365
1488365
型号
EADB-V2-63-S401-500
EADB-V2-63-S401-500
有效期
Information
活塞直径
63.000
63.000
mm
伸出位置
mm
Enter value for HUBST
伸出位置
mm
cm
inch
ft
確定
A2
119
119
mm
D1
93.000
93.000
mm
D2
17.000
17.000
mm
螺纹
G1/4
G1/4
L
413.000
413.000
mm
LMIN
97.000
97.000
mm
LMAX
597.000
597.000
mm
L1
25.000
25.000
mm
L2
9.000
9.000
mm
WH
37.000
37.000
mm
重量
0.391
0.391
kg
GTIN
4052568233570
4052568233570
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型