magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
4327034 EAMM-A-T42-57A
Festo
产品
机-电驱动器
附件
马达设备的安装部件
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/acc/att_mot/eamm_a_vt_asmtab.prj},{NB=4327034 EAMM-A-T42-57A},{TNR=4327034},{TYP=EAMM-A-T42-57A},{INFO=},{V=5.000},{B1=59.000},{B2=59.000},{B3=47.140},{B4=48.000},{D1=42.000},{D2=38.130},{D3=0.000},{D4=M4},{D4M=4.000},{D5=M4},{D5M=4.000},{D6=36.000},{D7=0.000},{D8=0.000},{D9=0.000},{H1=59.000},{H2=59.000},{H3=47.140},{H4=48.000},{L0=43.000},{L1=5.000},{L2=3.000},{L3=0.000},{L4=0.000},{L5=0.000},{T1=0.000},{T2=7.500},{W1=0.000},{W2=0.000},{CNSMASSEXACT=0.330},{VER=2.000},{VAR=0.000},{HH=0.000},{HD=10.500},{R1=1.000},{R2=0.000},{BD1=8.000},{BD2=4.500},{TD=17.000},{TDC=0.550},{D4L=16.000},{D5L=40.000},{EOLDATE=},{GTIN=4052568291587}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 46
HELP_VARIABLE
公司
Festo
描述
EAMM-A-VT - 轴向组件
明细表
4327034 EAMM-A-T42-57A
产品代号
4327034
4327034
型号
EAMM-A-T42-57A
EAMM-A-T42-57A
有效期
Information
B1
59.000
59.000
mm
B2
59.000
59.000
mm
B3
47.140
47.140
mm
B4
48.000
48.000
mm
D1
42.000
42.000
mm
D2
38.130
38.130
mm
D3
0.000
0.000
mm
螺纹
M4
M4
螺纹
M4
M4
D6
36.000
36.000
mm
D7
0.000
0.000
mm
D8
0.000
0.000
mm
D9
0.000
0.000
mm
H1
59.000
59.000
mm
H2
59.000
59.000
mm
H3
47.140
47.140
mm
H4
48.000
48.000
mm
L0
43.000
43.000
mm
L1
5.000
5.000
mm
L2
3.000
3.000
mm
L3
0.000
0.000
mm
L4
0.000
0.000
mm
L5
0.000
0.000
mm
T1
0.000
0.000
mm
T2
7.500
7.500
mm
W1
0.000
0.000
°
W2
0.000
0.000
°
重量
0.330
0.330
kg
GTIN
4052568291587
4052568291587
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型