magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
176036 EAMC-40-66-XX-15
Festo
产品
机-电驱动器
附件
马达设备的安装部件
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/acc/att_mot/eamc.prj},{NB=176036 EAMC-40-66-XX-15},{TNR=176036},{TYP=EAMC-40-66-XX-15},{INFO=},{CNSMASSEXACT=0.139},{VERS=11.000},{VERS2=0.000},{D=0},{D1=2.00},{D2=15.00},{D3=40.000},{D4=6.000},{L1=66.000},{L2=25.000},{L3=12.000},{L4=14.500},{L5=6.000},{L6=16.000},{X=0.000},{EOLDATE=},{DI=18.000},{GTIN=4052568143657}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 142
HELP_VARIABLE
公司
Festo
描述
EAMC - 联轴器
明细表
176036 EAMC-40-66-XX-15
产品代号
176036
176036
型号
EAMC-40-66-XX-15
EAMC-40-66-XX-15
有效期
Information
重量
0.139
0.139
kg
D
0
0
mm
D1
2.00
2.00
mm
D2
15.00
15.00
mm
D3
40.000
40.000
mm
L1
66.000
66.000
mm
L2
25.000
25.000
mm
L3
12.000
12.000
mm
DI
18.000
18.000
mm
GTIN
4052568143657
4052568143657
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型