magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
558036 EAMB-24-6-15x21-16x20
Festo
产品
机-电驱动器
附件
马达设备的安装部件
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/acc/att_mot/eamb.prj},{NB=558036 EAMB-24-6-15x21-16x20},{TNR=558036},{TYP=EAMB-24-6-15x21-16x20},{B10=0.800},{D1=15.000},{D2=16.000},{D3=24.000},{L0=0.000},{L1=21.000},{L2=20.000},{L3=6.000},{M=M5},{SW=21.000},{MNDM=5.000},{DIN912L=35.000},{S=4.000},{SD=8.500},{SB=6.000},{T10=1.000},{T11=2.500},{CNSMASSEXACT=0.0680},{DCH=23.000},{GTIN=4052568204617}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
Festo
描述
EAMB - 定期刊物
明细表
558036 EAMB-24-6-15x21-16x20
产品代号
558036
558036
型号
EAMB-24-6-15x21-16x20
EAMB-24-6-15x21-16x20
D1
15.000
15.000
mm
D2
16.000
16.000
mm
D3
24.000
24.000
mm
L0
0.000
0.000
mm
L1
21.000
21.000
mm
L2
20.000
20.000
mm
L3
6.000
6.000
mm
M
M5
M5
SW
21.000
21.000
mm
重量
0.0680
0.0680
kg
GTIN
4052568204617
4052568204617
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型