magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
173860 FRC-1/2-D-MIDI-NPT
Festo
产品
气源处理
气源处理单元
Powered by
CAD模型選擇
{festo/parts_cat/comp_air/service_u/frc_usa_asmtab.prj},{NB=173860 FRC-1/2-D-MIDI-NPT},{TNR=173860},{TYP=FRC-1/2-D-MIDI-NPT},{INFO=},{ANSCH1=1/2},{O=-},{TYP2=MIDI},{ST=2.000},{GR=3.000},{ANSCH=15.000},{PPATH=assemblies/frc_asmtpl.prj},{V=1.000},{DI=-},{MICROCONN=-},{B1=140},{B2=125},{B3=55},{B4=95},{D1=1/2NPT},{D2=50},{D3=M5},{D4=M52x1.5},{D5=50},{D6=52},{H1=32},{H2=22},{L1=250},{L2=204},{L3=80},{L4=99},{L5=120},{L6=130},{L7=60},{L8=15},{L9=19},{L10=3},{T1=8},{SW1=14},{SW2=24},{XHUB=2.000},{PLZ1=LFR-1/2-D-MIDI-NPT},{PLZ2=LOE-1/2-D-MIDI-NPT},{BEF1=-},{BEF2=FRB-D-MIDI},{AP=1.000},{EOLDATE=},{MUTTER=1},{GTIN=4052568315306}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 66
HELP_VARIABLE
公司
Festo
描述
FRC (USA) - 空气预处理单元组合
明细表
173860 FRC-1/2-D-MIDI-NPT
产品代号
173860
173860
型号
FRC-1/2-D-MIDI-NPT
FRC-1/2-D-MIDI-NPT
有效期
Information
B1
140
140
mm
B2
125
125
mm
B3
55
55
mm
B4
95
95
mm
D1
1/2NPT
1/2NPT
D2
50
50
mm
D3
M5
M5
D4
M52x1.5
M52x1.5
D5
50
50
mm
D6
52
52
mm
H1
32
32
mm
H2
22
22
mm
L1
250
250
mm
L2
204
204
mm
L3
80
80
mm
L4
99
99
mm
L5
120
120
mm
L6
130
130
mm
L7
60
60
mm
L8
15
15
mm
L9
19
19
mm
L10
3
3
mm
T1
8
8
mm
SW1
14
14
mm
SW2
24
24
mm
重量
1.440
1.440
kg
GTIN
4052568315306
4052568315306
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型