magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
532844 LFMA-1/4-D-MINI-DA
Festo
产品
气源处理
过滤器
Powered by
CAD模型選擇
{festo/parts_cat/comp_air/filter/lfma_asmtab.prj},{NB=532844 LFMA-1/4-D-MINI-DA},{TNR=532844},{TYP=LFMA-1/4-D-MINI-DA},{INFO=},{V=2.000},{B1=64.000},{B2=52.000},{B3=40.000},{B4=30.000},{B5=0.000},{D1=G1/4},{D2=0.000},{D3=M4},{D6=38.000},{H1=20.000},{H2=11.000},{L1=173.000},{L2=124.000},{L3=60.000},{L8=15.000},{L9=19.000},{T1=7.000},{T2=0.000},{SW2=22.000},{CNSMASSEXACT=0.368},{PPATH=assemblies/lfma_asmtpl.prj},{EOLDATE=},{GTIN=4052568086350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 68
HELP_VARIABLE
公司
Festo
描述
LFMA - 精细过滤器
明细表
532844 LFMA-1/4-D-MINI-DA
产品代号
532844
532844
型号
LFMA-1/4-D-MINI-DA
LFMA-1/4-D-MINI-DA
有效期
Information
B1
64.000
64.000
mm
B2
52.000
52.000
mm
B3
40.000
40.000
mm
B4
30.000
30.000
mm
B5
0.000
0.000
mm
D1
G1/4
G1/4
D2
0.000
0.000
mm
D3
M4
M4
D6
38.000
38.000
mm
H1
20.000
20.000
mm
H2
11.000
11.000
mm
L1
173.000
173.000
mm
L2
124.000
124.000
mm
L3
60.000
60.000
mm
L8
15.000
mm
L9
19.000
mm
T1
7.000
7.000
mm
T2
0.000
0.000
mm
SW2
22.000
22.000
mm
重量
0.368
0.368
kg
GTIN
4052568086350
4052568086350
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型