magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
162613 LF-3/8-D-5M-MIDI
Festo
产品
气源处理
过滤器
Powered by
CAD模型選擇
{festo/parts_cat/comp_air/filter/lf_d_asmtab.prj},{NB=162613 LF-3/8-D-5M-MIDI},{TNR=162613},{TYP=LF-3/8-D-5M-MIDI},{INFO=},{B1=85.000},{B2=70.000},{B3=55.000},{B4=43.000},{B5=0.000},{D1=G3/8},{D2=0.000},{D3=M5},{D6=52.000},{H1=32.000},{H2=22.000},{L1=179.000},{L2=151.000},{L3=80.000},{L8=15.000},{L9=19.000},{T1=8.000},{T2=0.000},{SW2=24.000},{CNSMASSEXACT=0.700},{PPATH=assemblies/lf_d_asmtpl.prj},{V=1.000},{EOLDATE=},{GTIN=4052568072322}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 74
HELP_VARIABLE
公司
Festo
描述
LF - 过滤器
明细表
162613 LF-3/8-D-5M-MIDI
产品代号
162613
162613
型号
LF-3/8-D-5M-MIDI
LF-3/8-D-5M-MIDI
有效期
Information
B1
85.000
85.000
mm
B2
70.000
70.000
mm
B3
55.000
55.000
mm
B4
43.000
43.000
mm
B5
0.000
0.000
mm
D1
G3/8
G3/8
D2
0.000
0.000
mm
D3
M5
M5
D6
52.000
52.000
mm
H1
32.000
32.000
mm
H2
22.000
22.000
mm
L1
179.000
179.000
mm
L2
151.000
151.000
mm
L3
80.000
80.000
mm
L8
15.000
15.000
mm
L9
19.000
19.000
mm
T1
8.000
8.000
mm
T2
0.000
0.000
mm
SW2
24.000
24.000
mm
重量
0.700
0.700
kg
GTIN
4052568072322
4052568072322
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型