magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
190877 HE-3-1/8-1/8-NPT-U
Festo
产品
气源处理
开关阀和软启动阀
Powered by
CAD模型選擇
{festo/parts_cat/comp_air/e_onoff/he_3u.prj},{NB=190877 HE-3-1/8-1/8-NPT-U},{TNR=190877},{TYP=HE-3-1/8-1/8-NPT-U},{G=1/8 NPT},{GNDM=0.4050},{GKDM=8.4606},{A=8.000},{E1=17.000},{E2=40.500},{L=29.398},{P=16.500},{P1=12.500},{B1=33.500},{B2=33.500},{H=HEX 1/2},{SW=12.7000},{F1=18.000},{F2=8.000},{NW=5.000},{CNSMASSEXACT=0.037},{GTIN=4052568324537}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
公司
Festo
描述
HE-3-..-..-NPT-U (USA) - 关断阀
明细表
190877 HE-3-1/8-1/8-NPT-U
产品代号
190877
190877
型号
HE-3-1/8-1/8-NPT-U
HE-3-1/8-1/8-NPT-U
螺纹
1/8 NPT
1/8 NPT
A
8.000
8.000
mm
E1
17.000
17.000
mm
E2
40.500
40.500
mm
L
29.398
29.398
mm
P
16.500
16.500
mm
B1
33.500
33.500
mm
B2
33.500
33.500
mm
扳手开口宽度
HEX 1/2
HEX 1/2
英寸
F1
18.000
18.000
mm
F2
8.000
8.000
mm
重量
0.037
0.037
kg
GTIN
4052568324537
4052568324537
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型