magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
556574 DSL-40-160-270-CC-A-S20-B
Festo
产品 (A - Z)
D
DSL
Powered by
CAD模型選擇
{festo/parts/d/dsl/dsl_b_asmtab_presets.prj},{NB=556574 DSL-40-160-270-CC-A-S20-B---(0_0)},{TNR=556574},{GEW1=5205},{GEW2=170.0},{HUB=160},{KDM=40},{AUSF3=0},{V1=45.000},{V2=35},{FD=40.000},{VER=2.000},{OWMAX=120},{AM=50},{B=45},{D1=20},{D2=25},{D3S2P=6.000},{D3S20P=9.728},{D4S2P=6.000},{D4S20P=7.000},{D5P=16},{D6=128},{D7P=8.000},{D8P=2},{D10=5.6},{D11=0},{E=83.5},{EEP=9.728},{H1=22.5},{H2=5.7},{H3=45.5},{L1=132.0},{L2=9},{L3=44.7},{L4=6.5},{L5=35.0},{L6=18},{L7=14.0},{L8=15.0},{TG=56.5},{VD=34.7},{WH=46},{ZB=243.5},{WKL=50},{SW1=19},{SW2=12.0},{SW3=8.0},{SW4=5.0},{PR=34.950},{SP=8.600},{FH=1.500},{KF=0.000},{TYP=DSL},{TYP2=DSL-40-160-270-CC-A-S20-B},{AUSF=S20},{AUSF1=-},{AUSF2=CC},{HUBC=160},{D3S2=M6},{D3S20=G1/8},{HUBST=0},{OW=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 216
HELP_VARIABLE
公司
Festo
描述
DSL-B - 直线摆动组合缸
明细表
556574 DSL-40-160-270-CC-A-S20-B
产品代号
556574
556574
型号
DSL
行程
160
160
mm
尺寸
40
40
mm
活塞杆类型
S20
S20
导向
-
-
缓冲
CC
CC
伸出位置
mm
Enter value for HUBST
伸出位置
mm
cm
inch
ft
確定
旋转角度
°
AM
50
50
B
45
45
mm
D1
20
20
mm
D2
25
25
mm
螺纹
M7
M7
螺纹
M7
M7
螺纹
M16x1
M16x1
D6
128
128
mm
D7
M8
M8
螺纹
M2
D10
5.6
5.6
mm
D11
0
0
mm
E
83.5
83.5
mm
螺纹
G1/8
G1/8
H1
22.5
22.5
mm
H2
5.7
5.7
mm
H3
45.5
45.5
mm
L1
132.0
132.0
mm
L2
9
9
mm
L3
44.7
44.7
mm
L4
6.5
6.5
mm
L5
35.0
35.0
mm
L6
18
18
mm
L7
14.0
14.0
mm
L8
15.0
15.0
mm
L10
263.000
263.000
mm
TG
56.5
56.5
mm
VD
34.7
34.7
mm
WH
46
46
mm
ZB
243.5
243.5
mm
WKL
50
50
°
SW1
19
19
mm
SW2
12.0
12.0
mm
SW3
8.0
8.0
mm
SW4
5.0
5.0
mm
PF
A6x6x45
A6x6x45
重量
7.925
7.925
kg
GTIN
4052568201326
4052568201326
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型