magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
4840831 DPDM-Q-25-50-PA
Festo
产品 (A - Z)
D
DPDM
Powered by
CAD模型選擇
{festo/parts/d/dpdm/dpdm_asmtab_presets.prj},{NB=4840831 DPDM-Q-25-50-PA---(0)},{TNR=4840831},{TYP=DPDM},{VER=Q},{KOL=25},{HUB=50},{HUBST=0},{FUN=-},{KOT=-},{DAEM=P},{POS=A},{TEM=-},{BWE=-},{AM=20.000},{KK=M10x1.25},{WH=7.000},{MM=10.000},{SW=9.000},{LS=4.500},{ZJ=55.000},{L2=48.000},{EE=M5},{ET=7.500},{BG=7.500},{RT=M5},{H2=30.000},{E=32.000},{UO=50.000},{TO=41.000},{H3=20.000},{LX=10.000},{PL=30.000},{PR=10.000},{U1=6.000},{D5=5.500},{D6=10.000},{T1=9.200},{B3=18.000},{H4=24.500},{H5=36.000},{L4=62.000},{L5=14.000},{L6=5.000},{ZM=62.000},{L8=69.000},{D8=3.800},{W22=3.000},{H7=17.000},{H8=5.000},{GTIN=4052568293628}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 160
HELP_VARIABLE
公司
Festo
描述
DPDM - 紧凑型气缸
明细表
4840831 DPDM-Q-25-50-PA
产品代号
4840831
4840831
型号
DPDM
Protection against rotation
Q
Q
Piston diameter
25
25
mm
行程
50
50
mm
伸出位置
mm
Enter value for HUBST
伸出位置
mm
cm
inch
ft
確定
Function
-
-
Piston rod type
-
Cushioning
P
Position sensing
A
Temperature range
-
特殊材料特性
-
AM
20.000
20.000
mm
螺纹
M10x1.25
M10x1.25
WH
7.000
7.000
mm
MM
10.000
10.000
mm
SW
9.000
9.000
mm
LS
4.500
4.500
mm
ZJ
55.000
55.000
mm
L2
48.000
48.000
mm
螺纹
M5
M5
ET
7.500
7.500
mm
BG
7.500
7.500
mm
螺纹
M5
M5
H2
30.000
30.000
mm
E
32.000
32.000
mm
UO
50.000
50.000
mm
TO
41.000
41.000
mm
H3
20.000
20.000
mm
LX
10.000
10.000
mm
PL
30.000
30.000
mm
PR
10.000
10.000
mm
U1
6.000
6.000
mm
D5
5.500
5.500
mm
D6
10.000
10.000
mm
T1
9.200
9.200
mm
B3
18.000
18.000
mm
H4
24.500
24.500
mm
H5
36.000
36.000
mm
L4
62.000
62.000
mm
L5
14.000
14.000
mm
L6
5.000
5.000
mm
ZM
62.000
62.000
mm
L8
69.000
69.000
mm
D8
3.800
3.800
mm
W22
3.000
3.000
mm
H7
17.000
17.000
mm
H8
5.000
5.000
mm
CNSMASSEXACT
0.398
0.398
kg
GTIN
4052568293628
4052568293628
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型