magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
8090412 DFST-50-30-DL-Y4-A-S-G2
Festo
产品 (A - Z)
D
DFST
Powered by
CAD模型選擇
{festo/parts/d/dfst/dfst_g2_asmtab.prj},{NB=8090412 DFST-50-30-DL-Y4-A-S-G2---(30 Start high)},{TNR=8090412},{TYP=DFST-50-30-DL-Y4-A-S-G2},{HUB=30},{HUBST=30},{POS=Start},{LODLEVEL=high},{B1=93.000},{B2=73.000},{B3=43.000},{B4=20.000},{B5=8.000},{B6=17.000},{B7=64.000},{B8=7.000},{B9=17.000},{B10=8.100},{D1=32.000},{D2=20.000},{D3=M8x1},{D4=G1/8},{D5=9.000},{D6=14.000},{H1=218.800},{H2=117.800},{H3=91.000},{H4=17.500},{H5=106.800},{H6=2.760},{H7=8.750},{H8=112.100},{H9=5.000},{L1=23.000},{L2=6.300},{L3=26.000},{R=38.500},{W=23.500},{CNSMASSEXACT=1.900},{V=1},{GTIN=4052568456559}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 32
HELP_VARIABLE
公司
Festo
描述
DFST-G2 - 止动气缸
明细表
8090412 DFST-50-30-DL-Y4-A-S-G2
产品代号
8090412
8090412
型号
DFST-50-30-DL-Y4-A-S-G2
DFST-50-30-DL-Y4-A-S-G2
行程位置
mm
Enter value for HUBST
行程位置
mm
cm
inch
ft
確定
Position
Start
Position1
Position2
Start
Position1
Position2
LOD Level
High
Medium
Low
High
Medium
Low
B1
93.000
93.000
mm
B2
73.000
73.000
mm
B3
43.000
43.000
mm
B4
20.000
20.000
mm
B5
8.000
8.000
mm
B6
17.000
17.000
mm
B7
64.000
64.000
mm
B8
7.000
7.000
mm
B9
17.000
17.000
mm
B10
8.100
8.100
mm
D1
32.000
32.000
mm
D2
20.000
20.000
mm
螺纹
M8x1
M8x1
螺纹
G1/8
D5
9.000
9.000
mm
D6
14.000
14.000
mm
H1
218.800
218.800
mm
H2
117.800
117.800
mm
H3
91.000
91.000
mm
H4
17.500
17.500
mm
H5
106.800
106.800
mm
H6
2.760
2.760
mm
H7
8.750
8.750
mm
H8
112.100
112.100
mm
H9
5.000
5.000
mm
L1
23.000
23.000
mm
L2
6.300
6.300
mm
L3
26.000
26.000
mm
R
38.500
38.500
mm
W
23.500
23.500
°
重量
1.900
1.900
kg
V
1
1
GTIN
4052568456559
4052568456559
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型