Mold base configuration II (handles srosswise) FCPK-218x296/PK/PK02-22-1.1730/PK03-17-1.1730/PK03-17-1.1730/NO/PK04-27-1.1730/PK05-56-1.1730/PK06-12-1.1730/PK07-17-1.1730/PK12-22-1.1730/SLE-35-1.7131/TPE-1.7131
PROPLASTICA
Mold bases
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/mbc_asmtab.prj},{NB=FCPK-218x296/PK/PK02-22-1.1730/PK03-17-1.1730/PK03-17-1.1730/NO/PK04-27-1.1730/PK05-56-1.1730/PK06-12-1.1730/PK07-17-1.1730/PK12-22-1.1730/SLE-35-1.7131/TPE-1.7131},{MNN=11},{B=218},{L=296},{D1O=30.000},{D1S=24.000},{D2S=22.000},{D1OPKA=0.000},{D1SPKA=0.000},{D2SPKA=0.000},{D2P=12},{D2PPKA=0},{D3P=8},{D3PPKA=0},{D3W=4.000},{TYPE=PK},{PLATE1=PK02},{H1=22},{MAT1=1.1730},{PLATE2=PK03},{H2=17},{MAT2=1.1730},{UNDERCUTS=NO},{PLATE3=PK03},{H3=17},{MAT3=1.1730},{PLATE4=PK04},{H4=27},{MAT4=1.1730},{PLATE5=PK05},{H5=56},{MAT5=1.1730},{PLATE6=PK06},{H6=12},{MAT6=1.1730},{PLATE7=PK07},{H7=17},{MAT7=1.1730},{PLATE8=PK12},{H8=22},{MAT8=1.1730},{SP1=SLE},{L1=35},{MAT9=1.7131},{SP2=TPE},{MAT10=1.7131}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 42
HELP_VARIABLE
Company
PROPLASTICA
Description
Mold base configuration II (handles crosswise) - Crosswise
Bill of material
Mold base configuration II (handles srosswise) FCPK-218x296/PK/PK02-22-1.1730/PK03-17-1.1730/PK03-17-1.1730/NO/PK04-27-1.1730/PK05-56-1.1730/PK06-12-1.1730/PK07-17-1.1730/PK12-22-1.1730/SLE-35-1.7131/TPE-1.7131
Mold base type
PK
PK
Width
218
218
mm
Length
296
296
mm
CHOOSE / Clamping plate
PK02
PK12
PK02
PK12
CHOOSE / Thickness of clamping plate
22.000
27.000
36.000
22.000
27.000
36.000
mm
CHOOSE / Material of clamping plate
1.1730
1.2312
1.2085
1.1730
1.2312
1.2085
CHOOSE / Forming plate (cavity)
PK03
PK31
PK03
PK31
CHOOSE / Thickness of forming plate (cavity)
17.000
22.000
27.000
36.000
46.000
56.000
66.000
76.000
86.000
96.000
17.000
22.000
27.000
36.000
46.000
56.000
66.000
76.000
86.000
96.000
mm
CHOOSE / Material of forming plate (cavity)
1.1730
1.2083
1.2085
1.2162
1.2311
1.2312
1.2738
Toolox33
Toolox44
1.2738HH
1.2714HH
1.1730
1.2083
1.2085
1.2162
1.2311
1.2312
1.2738
Toolox33
Toolox44
1.2738HH
1.2714HH
Undercuts
NO
YES
NO
YES
mm
CHOOSE / Forming plate (core)
PK03
PK31
PK03
PK31
CHOOSE / Thickness of forming plate (core)
17.000
22.000
27.000
36.000
46.000
56.000
66.000
76.000
86.000
96.000
17.000
22.000
27.000
36.000
46.000
56.000
66.000
76.000
86.000
96.000
mm
CHOOSE / Material of forming plate (core)
1.1730
1.2083
1.2085
1.2162
1.2311
1.2312
1.2738
Toolox33
Toolox44
1.2738HH
1.2714HH
1.1730
1.2083
1.2085
1.2162
1.2311
1.2312
1.2738
Toolox33
Toolox44
1.2738HH
1.2714HH
CHOOSE / Support plate
PK04
PK04
CHOOSE / Thickness of support plate
27.000
36.000
46.000
56.000
27.000
36.000
46.000
56.000
mm
CHOOSE / Material of support plate
1.1730
1.2312
1.2085
1.1730
1.2312
1.2085
CHOOSE / Riser
PK05
PK55
PK05
PK55
CHOOSE / Thickness of riser
56.000
76.000
96.000
56.000
76.000
96.000
mm
CHOOSE / Material of riser
1.1730
1.2085
1.1730
1.2085
CHOOSE / Ejector plate
PK06
PK06
CHOOSE / Thickness of ejector plate
12.000
12.000
mm
CHOOSE / Material of ejector plate
1.1730
1.2085
1.1730
1.2085
CHOOSE / Ejector retainer plate
PK07
PK07
CHOOSE / Thickness of ejector retainer plate
17.000
17.000
mm
CHOOSE / Material of ejector retainer plate
1.1730
1.2312
1.2085
1.1730
1.2312
1.2085
CHOOSE / Clamping plate
PK12
PK12
CHOOSE / Thickness of clamping plate
22.000
27.000
36.000
22.000
27.000
36.000
mm
CHOOSE / Material of clamping plate
1.1730
1.2312
1.2085
1.1730
1.2312
1.2085
CHOOSE / Leader pin
SLE
SXE
SLE
SXE
CHOOSE / Leader pin length
35.000
55.000
75.000
35.000
55.000
75.000
mm
CHOOSE / Material of leader pin
1.7131
1.7131
CHOOSE / Leader pin bushing
TPE
TXE
TPE
TXE
CHOOSE / Material of leader pin bushing
1.7131
1.7131
PDF
Info PDF
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型