Guide pin - demountable FK-32112-FZM
PROPLASTICA
Die sets and components for die sets
Powered by
CAD模型選擇
{fcpk_bytow/die_sets_and_components_for_die_sets/guide_pin_demountable_fk_asmtab.prj},{NB=FK-32112-FZM},{D=32},{D2=40},{L1=37},{L2=6},{M=8},{D3=42},{D5=51},{D6=51},{L=112},{LT=112,125,140,160,180,200,224,250,280,315},{CLAMP=FZM},{PDF=Info PDF},{FZM=6.000},{ZMI=8.000},{FPM=8.000},{PPATH=guide_pin_demountable_fk_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
PROPLASTICA
Description
FK - Guide pin - demountable
Bill of material
Guide pin - demountable FK-32112-FZM
Diameter
32
32
mm
Diameter
40
40
mm
Length
37
37
mm
Length
6
6
mm
Diameter
8
8
mm
Diameter
42
42
mm
Diameter
51
51
mm
Diameter
51
51
mm
CHOOSE / Nominal length
112.000
125.000
140.000
160.000
180.000
200.000
224.000
250.000
280.000
315.000
112.000
125.000
140.000
160.000
180.000
200.000
224.000
250.000
280.000
315.000
mm
CHOOSE
FZM
ZMI
FPM
NO CLAMPS
FZM
ZMI
FPM
NO CLAMPS
AVAILABILITY
PDF Document
Info PDF
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型