目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
527481403
FAR
BLIND RIVETS
HIGH PERFORMANCE RIVETS
Powered by
CAD模型選擇
{far/blind_rivets/tamp/st_far_riv_zipl.prj},{NB=527481403(1-0)},{CODE=527481403},{DESC=RIV.ACCIAIO FARBOLT 4,8x14 SCAT FAR},{TIP=farbolt},{BM=Steel},{NM=Steel},{RH=Round},{Z=53},{DD=4.8},{D=10},{L=14},{K=2.0},{C=3},{VERSION=1},{SSMIN=1.6},{SSMAX=11.1},{SS=0.0},{F=5.1},{A=4.8},{T=2.8},{G=6.40},{V=9.5},{Q=0.9},{I=4.70}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
FAR
Description
HIGH PERFORMANCE RIVETS - ZINC PLATED STEEL STRUCTURAL FARBOLT RIVETS
Bill of material
527481403
Code
527481403
527481403
Description
RIV.ACCIAIO FARBOLT 4,8x14 SCAT FAR
RIV.ACCIAIO FARBOLT 4,8x14 SCAT FAR
Type
farbolt
Rivet size
4.8x14
4.8x14
Rivet body material
Steel
Nail material
Steel
Rivet head
Round
Head dimension
10
10
mm
Mandrel diameter
3
3
mm
Version
Delivery condition
Installed
Delivery condition
Installed
SSMIN
1.6
1.6
mm
SSMAX
11.1
11.1
mm
Grip range
0.0
0.0
mm
Previews
3D
2D
下載CAD模型
生成CAD模型