Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Taper pin DIN 1 B 6x20
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_1_b.prj},{NB=Kegelstift DIN 1 B 6x20 51560.060.020(High)},{CNSORDERNO=51560.060.020},{D=6.0},{L=20},{PACKAGING=100},{VARIANT=1},{FABNETWEIGHT=5.000},{R=6.000},{NENNID=6X20MM},{BRAND=Fabory},{STANDARD=DIN 1 B},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Taper pin turned},{BASICMATERIAL=Stainless steel},{GRADE=A1},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO2339 B,NEN10 B},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492295545},{INTRASTATCODE=7318240090},{ECLASS=},{UNSPSC=31163205},{ETIM=EC002384},{FAB_NENN=B 6x20},{FAB_GEO=Diameter (d-D)=6;Length (L)=20;c (max.)=0.9;d2 <gt/>=23;d2 ?=30;W (min.)=9},{FAB_ARTICLENUMBER=51560.060.020},{CNSAVOID=},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 314
HELP_VARIABLE
Company
Fabory
Description
DIN 1 B - Taper pins, form B
Bill of material
Taper pin DIN 1 B 6x20
Article Number
51560.060.020
51560.060.020
Short description
6X20MM
6X20MM
Nominal diameter h10
6.0
6.0
mm
Nominal length
20
20
mm
Brand
Fabory
Standard
DIN 1 B
Thread
Thread direction
Style
Type
Taper pin turned
Basic material
Stainless steel
Stainless steel
Grade
A1
A1
Surface treatment
Head shape
Driving feature
Nett weight
0.00500
0.00500
kg
Comparable standards
ISO2339 B,NEN10 B
ISO2339 B,NEN10 B
Additional information
RoHs
Y
Approval
EAN code
8715492295545
8715492295545
Intrastat
7318240090
7318240090
eClass
UNSPSC
31163205
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/51560060020
Packaging Unit
100
100
PCS
Radius ~
6.000
6.000
mm
Level of detail
High
Medium
Low
High
Medium
Low
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型