目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-EWKO-10L 45 718.2660.100.20
EXMAR
Tapered Seal Fittings
NC Clamping ring fittings
Powered by
CAD模型選擇
{exmar/tapered_seal_fittings/clamping_ring_fittings/nc_ewko_l_45.prj},{NB=NC-EWKO-10L 45 718.2660.100.20},{TYPE=NC-EWKO-10L 45},{MATNR=718.2660.100.20},{SERIE=L},{PN=315},{D1=10},{M1=16x1.5},{L1=29.5},{L2=12.0},{L3=29.0},{SW1=19},{SW2=14},{E=6.0},{KG=82},{M=16},{P=1.5},{X1=15.5},{X2=17.000},{X3=2.0},{X4=14.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
EXMAR
Description
NC-EWKO-..L 45 - Adjustable elbow fittings 45° with taper and O-ring
Bill of material
NC-EWKO-10L 45 718.2660.100.20
Type
NC-EWKO-10L 45
NC-EWKO-10L 45
Mat.-Nr.
718.2660.100.20
718.2660.100.20
Serie
L
Pressure nom.
315
bar
Diameter
10
10
mm
Thread
16x1.5
16x1.5
Length
29.5
29.5
mm
Length
12.0
12.0
mm
Length
29.0
29.0
mm
Width across flats
19
19
mm
Width across flats
14
14
mm
E
6.0
6.0
mm
Weight
82
82
g/Pcs
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型