目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-ESWV-18LR 1.2 WD 718.2851.646.20
EXMAR
NC Tube Fittings
Banjo fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_banjo_connection/nc_eswv_lr_wd_sr_wd.prj},{NB=NC-ESWV-18LR 1.2 WD 718.2851.646.20},{TYPE=NC-ESWV-18LR 1.2 WD},{MATNR=718.2851.646.20},{SERIE=L},{PN=160},{D1=18},{G=1/2},{M1=26x1.5},{D=27.0},{L1=38.0},{L2=21.5},{L3=44.0},{L4=21.5},{L5=14.0},{SW1=32},{SW2=27},{SW3=32},{E=10.5},{KG=320},{D2=31.5},{AD=28.90},{ID=19.70},{X=0.35}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
EXMAR
Description
NC-ESWV-..LR-WD/SR-WD - Banjo elbow fittings, sealing with restraining seal ring FKM
Bill of material
NC-ESWV-18LR 1.2 WD 718.2851.646.20
Type
NC-ESWV-18LR 1.2 WD
NC-ESWV-18LR 1.2 WD
Mat.-Nr.
718.2851.646.20
718.2851.646.20
Serie
L
L
Pressure nom.
160
160
bar
Diameter
18
18
mm
Thread
1/2
1/2
mm
Thread
26x1.5
26x1.5
Diameter
27.0
27.0
mm
Length
38.0
38.0
mm
Length
21.5
21.5
mm
Length
44.0
44.0
mm
Length
21.5
21.5
mm
Length
14.0
14.0
mm
Width across flats
32
32
mm
Width across flats
27
27
mm
SW3
32
32
mm
Diameter
10.5
10.5
mm
Weight
320
320
g/Pcs
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型