目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EF09-DN06 736.8250.060
EXMAR
Hose Couplings
Powered by
CAD模型選擇
{exmar/hose_couplings/ef_09.prj},{NB=EF09-DN06 736.8250.060},{TYPE=EF09-DN06},{MATNR=736.8250.060},{D2=11.0},{D3=18.5},{L=27.5},{KG=20},{X=2},{L2=21.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
EXMAR
Description
EF-09 - Ferrules for non-skived hydraulic hoses 1SC (DIN 857)
Bill of material
EF09-DN06 736.8250.060
Type
EF09-DN06
EF09-DN06
Mat.-Nr.
736.8250.060
736.8250.060
Diameter
11.0
11.0
mm
Diameter
18.5
18.5
mm
Length
27.5
27.5
mm
KG
20
20
g/Pcs
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型