目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XEMAS-08LR/SR 1.2 DKR 707.0235.185.13
EXMAR
Connectors
Female adaptor/Manometer connectors
Adjustable manometer connectors
Powered by
CAD模型選擇
{exmar/bodies/female_stud-manometer_bodies/adjustable_manometer_bodies/xemas_lr_sr.prj},{NB=XEMAS-08LR/SR 1.2 DKR 707.0235.185.13},{TYPE=XEMAS-08LR/SR 1.2 DKR},{MATNR=707.0235.185.13},{SERIE=L/S},{PN=800},{D1=8},{G=1/2},{H=5.0},{L=50.0},{L2=20.5},{L3=15.0},{SW2=27},{E=4.5},{KG=102}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
EXMAR
Description
XEMAS-..LR/SR DKR - Adjustable manometer connectors, sealing with metal seal-edge ring
Bill of material
XEMAS-08LR/SR 1.2 DKR 707.0235.185.13
Type
XEMAS-08LR/SR 1.2 DKR
XEMAS-08LR/SR 1.2 DKR
Mat.-Nr.
707.0235.185.13
707.0235.185.13
Serie
L/S
Pressure nom.
800
800
bar
Diameter
8
8
mm
Thread
1/2
1/2
mm
Length
5.0
5.0
mm
Length
50.0
50.0
mm
Length
20.5
20.5
mm
Length
15.0
15.0
mm
Width across flats
27
27
mm
Diameter
4.5
4.5
mm
Weight
102
102
g/Pcs
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型