emile maurin 644034,2X22
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
Machine screws-Tapping screws-self-piercing screws
Stainless steel A4
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/vis_metaux/inox_a4/64403.prj},{NB=emile_maurin_fix_infra_644034,2X22_400},{DES=Vis à tôle tête fraisée fendue},{NORME1=DIN 7972 Type C},{NORME2=-},{MATIERE=Inox A4},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=644034,2X22},{LODLEVEL=400},{DXL=4.2x22},{L=22.0},{IDNR=},{D=4.2},{DX=4.22},{D3=3.100},{P=1.400},{AA=1.400},{DK=8.100},{Z=3.700},{A=3.700},{N=1.200},{R=1.600},{T=1.150},{K=2.5},{EMP=2},{Y=3.700},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 40
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 64403 - Slotted countersunk head form C DIN 7972 - Stainless steel A4
Bill of material
emile_maurin_644034,2X22
Long description
Vis à tôle tête fraisée fendue
Standard 1
DIN 7972 Type C
Standard 2
-
Material
Inox A4
Revętement
-
Certification / Accreditation
-
Marque
-
Reference
644034,2X22
644034,2X22
LOD Level
400
300
200
400
300
200
DXL
4.2x22
4.2x22
Nominal length
22.0
22.0
mm
Screw nominal diameter
4.2
4.2
mm
Head diameter
8.100
8.100
mm
Height of the head
2.5
2.5
mm
Socket N°
2
2
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型