emile maurin 642144X8
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
Machine screws-Tapping screws-self-piercing screws
Stainless steel A4
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/vis_metaux/inox_a4/64214.prj},{NB=emile_maurin_fix_infra_642144X8_400},{DES=Vis à métaux tête fraisée Pozidrive},{NORME1=DIN 965},{NORME2=-},{MATIERE=Inox A4},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=642144X8},{LODLEVEL=400},{DXL=4x8},{MAT=Inox A4},{IDNR=},{NENN=M4x8},{D=4.0},{D3=3.141},{P=0.700},{L=8},{DF=3.545},{A=1.400},{DK=8.400},{K=2.70},{R=1.000},{M=5.200},{LG=4.100},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 59
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 64214 - Countersunk raised head machine screw cross recess Pozidrive - DIN 965 - Stainless steel A4
Bill of material
emile_maurin_642144X8
Long description
Vis à métaux tête fraisée Pozidrive
Standard 1
DIN 965
Standard 2
-
Material
Inox A4
Revętement
-
Certification / Accreditation
-
Marque
-
Reference
642144X8
642144X8
LOD Level
400
300
200
400
300
200
DXL
4x8
4x8
Material
Inox A4
Nominal diameter
4.0
4.0
mm
Length
8
8
mm
Diameter of the head
8.400
8.400
mm
Height of the head
2.70
2.70
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型