emile maurin 642138X100
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
Machine screws-Tapping screws-self-piercing screws
Stainless steel A4
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/vis_metaux/inox_a4/64213.prj},{NB=emile_maurin_fix_infra_642138X100_400},{DES=Vis à métaux tête ronde collet carré},{NORME1=DIN 603},{NORME2=-},{MATIERE=Inox A4},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=642138X100},{LODLEVEL=400},{D=8},{L=100},{D3=6.466},{P=1.250},{B=22.000},{K=4.5},{K1=4.88},{C=5.000},{C1=5.600},{DK=20.650},{DS=8.000},{LS=71.750},{LG=78.000},{RF=16.000},{R=0.000},{R1=1.200},{V=8.580},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 64
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 64213 - Mushroom head square neck screw - ISO 8677 - DIN 603 - Stainless steel A4
Bill of material
emile_maurin_642138X100
Long description
Vis à métaux tête ronde collet carré
Standard 1
DIN 603
Standard 2
-
Material
Inox A4
Revętement
-
Certification / Accreditation
-
Marque
-
Reference
642138X100
642138X100
LOD Level
400
300
200
400
300
200
DxL
8x100
8x100
Screw nominal diameter
8
8
mm
Length
100
100
mm
Head height
4.5
4.5
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型