目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Emile Maurin 644014,2X19
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a4/64401.prj},{NB=emile_maurin_644014,2X19},{REF=644014,2X19},{MAT=Inox A4},{IDNR=},{D=4.2},{D3=3.100},{P=1.400},{L=19.0},{A=1.400},{U=3.700},{DK=8.200},{N=1.200},{R=0.200},{RF=1.2},{T=1.000},{K=2.45},{EMP=2},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 35
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Model 64401 - Vis à tôle tête cylindrique large fendue - DIN 7971 Type C - Inox A4
Bill of material
Emile Maurin 644014,2X19
Reference
644014,2X19
644014,2X19
DXL
4.2x19
4.2x19
Matière
Inox A4
Screw nominal diameter
4.2
4.2
mm
Length
19.0
19.0
mm
Diameter of the head
8.200
8.200
mm
Head height
2.45
2.45
mm
Empreinte n°
2
2
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型