目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Holding Disk, Stainless Steel GN 7090-28-M4-A-MT-E
Elesa+Ganter
磁体
GN 7090
Powered by
CAD模型選擇
{elesa_ganter/retaining_magnets/gn7090/gn7090.prj},{NB=Haltescheibe, Edelstahl GN 7090-28-M4-A-MT-E},{PARTNUMBER=GN 7090-28-M4-A-MT-E},{D1=28},{D2=M4},{D3=26},{D4=24},{H=10},{T=5},{DICHTRING=EPDM},{OB=blank, matt},{MAT=Edelstahl 1.4404},{WEIGHT=0.0411},{CTN=85051110},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 7090 - Holding Disks, Stainless Steel, with Internal Thread, Hygienic Design
明细表
Holding Disk, Stainless Steel GN 7090-28-M4-A-MT-E
E+G PARTNUMBER
GN 7090-28-M4-A-MT-E
GN 7090-28-M4-A-MT-E
D1
28
28
mm
D2
M4
M4
D3
26
26
mm
D4
24
24
mm
H
10
10
mm
T
5
5
mm
Sealing ring
EPDM
EPDM
Finish
Matte finish
Weight
0.0411
0.0411
kg
Customs Tariff Number
85051110
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型