目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Foot plate GN 36.1-100-R20-B
Elesa+Ganter
水平调整件
GN 36.1
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn36_1/gn36_1_b.prj},{NB=Fußplatte GN 36.1-100-R20-B},{PARTNUMBER=GN 36.1-100-R20-B},{D1=100},{R=R20},{D2=25.5},{L1=17.5},{L2=4.6},{S=4},{SB=30},{WEIGHT=0.50300},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails},{DX=13.750},{RX=2.500},{LX=47.044},{HX=5.561},{HX2=32.900},{RX2=20.000},{DX2=41.000},{DX3=47.250},{HX3=3.800},{HX4=8.000},{D4X=38.000},{D5X=14.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 36.1 - Foot plates without central fastening hole, Type B, with rubber underlay
明细表
Foot plate GN 36.1-100-R20-B
E+G PARTNUMBER
GN 36.1-100-R20-B
GN 36.1-100-R20-B
D1
100
100
mm
R
R20
R20
mm
D2
25.5
25.5
mm
≈
17.5
17.5
mm
L2
4.6
4.6
mm
S
4
4
mm
Static load
30
30
kN
Weight
0.50300
0.50300
kg
Customs Tariff Number
84879090
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型