目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Reductions for suction cups VRA-MF-G3/8-G1/4-C
Elesa
GENERAL CATALOGUE
Vacuum components
Accessories
VRA
Powered by
CAD模型選擇
{elesa/general_catalogue/17/3_accessories/vra/vra_mf_c.prj},{NB=Reductions for suction cups VRA-MF-G3/8-G1/4-C},{CODE=VV.60006},{DESCRIPTION=VRA-MF-G3/8-G1/4-C},{DIM01=G 3/8},{DIM02=G 1/4},{DIM03=11.5},{DIM04=8},{DIM05=6},{WEIGHT=6},{D=16.662},{D1=13.157}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Elesa
Description
VRA-MF-C - ELESA-Vacuum cup fittings
Bill of material
Reductions for suction cups VRA-MF-G3/8-G1/4-C
Code
VV.60006
Description
VRA-MF-G3/8-G1/4-C
d
G 3/8
d1
G 1/4
h
11.5
mm
h1
8
mm
s
6
mm
Weight
6
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型