目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Reductions for suction cups VRA-MF-G1/4-G3/8-A
Elesa
GENERAL CATALOGUE
Vacuum components
Accessories
VRA
Powered by
CAD模型選擇
{elesa/general_catalogue/17/3_accessories/vra/vra_mf_a.prj},{NB=Reductions for suction cups VRA-MF-G1/4-G3/8-A},{CODE=VV.60002},{DESCRIPTION=VRA-MF-G1/4-G3/8-A},{DIM01=G 1/4},{DIM02=G 3/8},{DIM03=10},{DIM04=7},{DIM05=15},{DIM06=22},{WEIGHT=31},{D=13.157},{D1=16.662},{D11=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
VRA-MF-A - ELESA-Vacuum cup fittings
Bill of material
Reductions for suction cups VRA-MF-G1/4-G3/8-A
Code
VV.60002
VV.60002
Description
VRA-MF-G1/4-G3/8-A
VRA-MF-G1/4-G3/8-A
d
G 1/4
G 1/4
d1
G 3/8
G 3/8
h1
10
10
mm
h2
7
mm
h3
15
15
mm
s
22
22
mm
Weight
31
31
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型