目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Nozzles FHN.1/4-5
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Lubrication systems
FHN
Powered by
CAD模型選擇
{elesa/general_catalogue/13/6_lubrication_systems/fhn/fhn.prj},{NB=Nozzles FHN.1/4-5},{CODE=471111},{DESCRIPTION=FHN.1/4-5},{DIM01=30.0},{DIM02=16},{DIM03=5.0},{DIM04=1/4},{WEIGHT=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Elesa
Description
FHN - Nozzles
Bill of material
Nozzles FHN.1/4-5
Code
471111
471111
Description
FHN.1/4-5
FHN.1/4-5
L
30.0
30.0
mm
d1
16
16
mm
d2
5.0
5.0
mm
For modular system
1/4
1/4
Weight
2
2
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型