目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Plugs with hexagon socket DIN 908-ST-M27x2-AC
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Plugs
DIN 908
Powered by
CAD模型選擇
{elesa/general_catalogue/13/1_plugs/din_908/din_908.prj},{NB=Plugs with hexagon socket DIN 908-ST-M27x2-AC},{CODE=GN.90753},{DESCRIPTION=DIN 908-ST-M27x2-AC},{DIM01=M27x2},{NDM=27.000},{P=2.000},{DIM02=32},{DIM03=27.3},{DIM04=32.0},{DIM04X=32.000},{DIM05=16},{DIM06=4},{DIM07=2.0},{DIM08=12},{WEIGHT=79}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 69
HELP_VARIABLE
Company
Elesa
Description
DIN 908 - Plugs with hexagon socket
Bill of material
Plugs with hexagon socket DIN 908-ST-M27x2-AC
Code
GN.90753
GN.90753
Description
DIN 908-ST-M27x2-AC
DIN 908-ST-M27x2-AC
d1
M27x2
M27x2
d2
32
32
mm
d3
27.3
27.3
mm
d4
32.0
32.0
l1
16
16
mm
l2
4
4
mm
s
2.0
2.0
mm
sw
12
12
mm
Weight
79
79
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型