目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ELESA-In-line hinges with spring CFNR.65 B-M5 p-M5x12-D-030(0)
Elesa
GENERAL CATALOGUE
Hinges and connections
Plastic hinges
CFNR
Powered by
CAD模型選擇
{elesa/general_catalogue/11/1_plastic_hinges/cfnr/cfnr_b_p_d_asmtab.prj},{NB=ELESA-In-line hinges with spring CFNR.65 B-M5 p-M5x12-D-030(0)},{CODE=426222},{DESCRIPTION=CFNR.65 B-M5 p-M5x12-D-030},{ROT=0},{DIM01=62},{DIM02=14.5},{DIM03=M5},{DIM04=8},{DIM05=M5},{DIM06=12},{DIM07=31},{DIM08=19},{DIM09=6},{DIM10=21},{DIM11=14},{DIM12=5},{WEIGHT=41},{VER=2},{PPATH=cfnr_b_p_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Elesa
Description
CFNR-B-p-D - ELESA-In-line hinges with spring
Bill of material
ELESA-In-line hinges with spring CFNR.65 B-M5 p-M5x12-D-030(0)
Code
426222
Description
CFNR.65 B-M5 p-M5x12-D-030
Rotation
°
L
62
mm
B
14.5
mm
d1
M5
h
8
mm
d2
M5
l
12
mm
L1
31
mm
f
19
mm
f1
6
mm
H
21
mm
h1
14
mm
C
5
Nm
Weight
41
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型