目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Levelling elements LM.32-M10x80-SV (0)
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LM.SV
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lm_sv/lm_sv_asmtab.prj},{NB=Levelling elements LM.32-M10x80-SV (0)},{CODE=401836},{DESCRIPTION=LM.32-M10x80-SV},{ROT=0},{DIM01=32},{DIM02=30},{DIM03=29},{DIM04=11.0},{DIM05=M10},{DIM06=80.0},{DIM07=16},{DIM08=280},{WEIGHT=122},{VERS=2.000},{PPATH=lm_sv_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Elesa
Description
LM.SV - Levelling elements
Bill of material
Levelling elements LM.32-M10x80-SV (0)
Code
401836
401836
Description
LM.32-M10x80-SV
LM.32-M10x80-SV
Rotation
°
D
32
32
mm
d1
30
30
mm
l1
29
29
mm
l3
11.0
11.0
mm
d
M10
M10
mm
h / l
80.0
80.0
mm
s
16
16
mm
Load
280
280
N
Weight
122
122
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型